• Special Screws
  • Cleanroom

SNSP-M5-20

Hex Socket Head Cap Screws - Phosphor Bronze

  • Cleanroom Specification
  • Nonmagnetic

Dimension Drawing

SNSPHex Socket Head Cap Screws - Phosphor Bronze寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSP-M5-20 M5 0.8 20 8.5 5 4 8370 4.6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSP
Main Body C5191(Phosphor Bronze)

Application

FPD production equipment, semiconductor devices,
and electrical and electronic equipment

Characteristics


Mechanical Properties

Phosphor Bronze
(C5191)
SUS304
Tensile Strength (N/mm2) 590 or Higher 520 or Higher
Elongation (%) 8 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Phosphor Bronze
(C5191)
SUS304
Specific Gravity 8.83 7.93
Longitudinal Elastic Modulus (GPa) 105 193
Electric Resistance (μΩ・m) 0.13 0.7
Thermal Conductivity (W/(m・K)) 67 17
Linear Expansion Coefficient (K-1) 18×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Magnetic Flux Density

Phosphor Bronze SUSXM7
(Equivalent to SUS304)
Magnetic Flux Density (T) 0 5×10-5

Measuring device: 5080 Gauss (Tesla) Meter by F.W.BELL
Measuring conditions: DC magnetic field measurement mode
     Probe and sample separation distance: 5 mm


Product List

Click here to see SNSP-M5

Click here to see SNSP