• Special Screws
  • Cleanroom

SNSS-M10-20-AUS

Hex Socket Head Cap Screws - Gold Coating

  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Decoration

Dimension Drawing

SNSS-AUSHex Socket Head Cap Screws - Gold Coating寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M10-20-AUS M10 1.5 20 16 10 8 23 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SNSS-AUS
Main Body SUSXM7(S.S. Grade:A2)
Gold coating(gold purity:99.99 wt%)
Strength Class A2-70

Application

Seizing prevention and control of impure elements.
FPD production equipment, Semiconductor devices

Characteristics

  • Excellent corrosion resistance, oxidation resistance, electroconductivity, and thermal conductivity.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Unlike standard gold plating, there is no surface preparation, so the screws are suitable for applications in which impure elements are controlled, such as with FPD production equipment and semiconductor devices.
  • Gold purity of coating:99.99wt%
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • Also, products with special specifications such as dimensions, shapes, materials, surface treatments, and cleanroom washing & special packaging are available.⇒We can make a screw like this one

SNSS-AUSHex Socket Head Cap Screws - Gold Coating


Tightening Property (Reference)

Part Number:SNSS-M5-25-AUS
⇒The Features of Screws with Special Surface Treatment

SNSS-AUSHex Socket Head Cap Screws - Gold Coating


Product List

Click here to see SNSS-M10-AUS

Click here to see SNSS-AUS