Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNSS-M4-6-AUS | M4 | 0.7 | 6 | 7 | 4 | 3 | 1.5 | CAD | RFQ |
| SNSS-M4-8-AUS | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.7 | CAD | RFQ |
| SNSS-M4-10-AUS | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.8 | CAD | RFQ |
| SNSS-M4-12-AUS | M4 | 0.7 | 12 | 7 | 4 | 3 | 2 | CAD | RFQ |
| SNSS-M4-16-AUS | M4 | 0.7 | 16 | 7 | 4 | 3 | 2.3 | CAD | RFQ |
| SNSS-M4-20-AUS | M4 | 0.7 | 20 | 7 | 4 | 3 | 2.7 | CAD | RFQ |
| SNSS-M4-25-AUS | M4 | 0.7 | 25 | 7 | 4 | 3 | 3.2 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SNSS-AUS | |
|---|---|
| Main Body | SUSXM7(S.S. Grade:A2) Gold coating(gold purity:99.99 wt%) |
| Strength Class | A2-70 |
Application
Seizing prevention and control of impure elements.FPD production equipment, Semiconductor devices
Characteristics
- Excellent corrosion resistance, oxidation resistance, electroconductivity, and thermal conductivity.
- The coating has excellent lubricating ability and is suitable for prevention of seizing.
- Unlike standard gold plating, there is no surface preparation, so the screws are suitable for applications in which impure elements are controlled, such as with FPD production equipment and semiconductor devices.
- Gold purity of coating:99.99wt%
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- Also, products with special specifications such as dimensions, shapes, materials, surface treatments, and cleanroom washing & special packaging are available.⇒We can make a screw like this one

Tightening Property (Reference)
Part Number:SNSS-M5-25-AUS⇒The Features of Screws with Special Surface Treatment







