NBK logo

  • Special Screws
  • Cleanroom

SNSS-M2-10-UCL

Hex Socket Head Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

  • Cleanroom Specification

Dimension Drawing

SNSS-UCLHex Socket Head Cap Screws (SUSXM7 / Cleanroom Washing/Cleanroom Packing)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-10-UCL M2 0.4 10 3.8 2 1.5 10 0.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-10-UCL M2 0.4 10 3.8 2 1.5 10 0.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-10-UCL M2 0.4 10 3.8 2 1.5 10 0.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M2-10-UCL M2 0.4 10 3.8 2 1.5 10 0.3 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics


Product List

Click here to see SNSS-M2-UCL

Click here to see SNSS-UCL