• Special Screws (Bolts)
  • Cleanroom

SNSS-M3-UCL

Hex Socket Head Cap Screws - Cleanroom Washed & Packaged

  • Cleanroom Specification

Dimension Drawing

SNSS-UCLHex Socket Head Cap Screws - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
5
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNSS-M3-5-UCL M3 0.5 5 5.5 3 2.5 10 0.67 CAD RFQ
SNSS-M3-6-UCL M3 0.5 6 5.5 3 2.5 10 0.71 CAD RFQ
SNSS-M3-8-UCL M3 0.5 8 5.5 3 2.5 10 0.8 CAD RFQ
SNSS-M3-10-UCL M3 0.5 10 5.5 3 2.5 10 0.88 CAD RFQ
SNSS-M3-12-UCL M3 0.5 12 5.5 3 2.5 10 0.96 CAD RFQ
SNSS-M3-16-UCL M3 0.5 16 5.5 3 2.5 10 1.2 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNSS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics


Related Services

Product List

Click here to see SNSS-UCL

Click here to see Cleanroom