Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSS-M4-5-UCL | M4 | 0.7 | 5 | 7 | 4 | 3 | 10 | 1.4 | CAD | RFQ |
SNSS-M4-6-UCL | M4 | 0.7 | 6 | 7 | 4 | 3 | 10 | 1.5 | CAD | RFQ |
SNSS-M4-8-UCL | M4 | 0.7 | 8 | 7 | 4 | 3 | 10 | 1.7 | CAD | RFQ |
SNSS-M4-10-UCL | M4 | 0.7 | 10 | 7 | 4 | 3 | 10 | 1.8 | CAD | RFQ |
SNSS-M4-12-UCL | M4 | 0.7 | 12 | 7 | 4 | 3 | 10 | 2 | CAD | RFQ |
SNSS-M4-16-UCL | M4 | 0.7 | 16 | 7 | 4 | 3 | 10 | 2.3 | CAD | RFQ |
SNSS-M4-20-UCL | M4 | 0.7 | 20 | 7 | 4 | 3 | 10 | 2.7 | CAD | RFQ |
SNSS-M4-25-UCL | M4 | 0.7 | 25 | 7 | 4 | 3 | 10 | 3.2 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SNSS-UCL | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
Strength Class | A2 - 70 |
Application
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machineryCharacteristics
- SUSXM7 hex socket head cap screw.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Conforms to JIS B 1176, ISO 4762, and DIN 912.