Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SNST-M3-10 | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | Full Thread | 3210 | 1.5 | 0.5 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNST | |
|---|---|
| Main Body | TW340 (Grade 2 Titanium) |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and electronic
equipment, aquatic applications, and electrochemical plating
Characteristics
- The specific gravity is approximately 60% that of stainless steel.
- Non-magnetic.
- Excellent chemical resistance / seawater resistance.
- For the properties of titanium materials, see "Properties of Titanium." ⇒Properties of Titanium
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.

Mechanical Properties
| TW340 (Grade 2 Titanium) | |
|---|---|
| Tensile Strength (N/mm2) | 340-510 |
| 0.2% Proof Load (N/mm2) | 215 or More |
| Elongation (%) | 23 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
| TW340 (Grade 2 Titanium) | |
|---|---|
| Specific Gravity | 4.51 |
| Melting Point (°C) | 1668 |
| Longitudinal Elastic Modulus (GPa) | 106 |
| Thermal Conductivity (W/(m・K)) | 17.16 |
| Linear Expansion Coefficient (K-1) | 8.4 × 10-6 |
| Electric Resistance (µΩ・m) | 0.55 |
| Magnetic Permeability (µ) | 1.0001 (Nonmagnetic) |
Values in chart are for reference only. They are not guaranteed values.






