• Special Screws
  • Cleanroom

SNST-M3-16

Hex Socket Head Cap Screws - Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight

Dimension Drawing

SNSTHex Socket Head Cap Screws - Titanium寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Mass
(g)
CAD
Download
RFQ
SNST-M3-16 M3 0.5 16 5.5 3 2.5 Full Thread 3210 1.5 0.66 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNST
Main Body TW340 (Grade 2 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and electronic
equipment, aquatic applications, and electrochemical plating

Characteristics

  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Excellent chemical resistance / seawater resistance.
  • For the properties of titanium materials, see "Properties of Titanium." ⇒Properties of Titanium
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering.

SNSTHex Socket Head Cap Screws - Titanium


Mechanical Properties

TW340 (Grade 2 Titanium)
Tensile Strength (N/mm2) 340-510
0.2% Proof Load (N/mm2) 215 or More
Elongation (%) 23 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

TW340 (Grade 2 Titanium)
Specific Gravity 4.51
Melting Point (°C) 1668
Longitudinal Elastic Modulus (GPa) 106
Thermal Conductivity (W/(m・K)) 17.16
Linear Expansion Coefficient (K-1) 8.4 × 10-6
Electric Resistance (µΩ・m) 0.55
Magnetic Permeability (µ) 1.0001 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SNST-M3

Click here to see SNST