Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SNSTA-M4-8 | M4 | 0.7 | 8 | 7 | 4 | 3 | 2370 | 3.4 | CAD | RFQ |
SNSTA-M4-10 | M4 | 0.7 | 10 | 7 | 4 | 3 | 2370 | 3.7 | CAD | RFQ |
SNSTA-M4-12 | M4 | 0.7 | 12 | 7 | 4 | 3 | 2370 | 4 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
SNSTA | |
---|---|
Main Body | Tantalum |
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Tantalum hex socket head cap screws.
- Tantalum is a material characterized by excellent chemical resistance and high specific gravity.
- With excellent corrosion resistance to strong acids such as sulfuric acid, it is also resistant to aqua regia.
- The specific gravity is approximately twice that of general steel and stainless steel.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Equivalent to JIS B 1176, ISO 4762, and DIN 912.
Mechanical Properties
Tantalum | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 271 | 520 or More |
0.2% Proof Load (N/mm2) | 189 | 205 or More |
Elongation (%) | 51.2 | 40 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Tantalum | SUS304 | |
---|---|---|
Specific Gravity | 16.65 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 185 | 193 |
Specific Heat (J/kg・K) | 140 | 500 |
Linear Expansion Coefficient (K-1) | 6.4 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.