• Special Screws
  • Cleanroom

SNSTA-M6

Hex Socket Head Cap Screws (Tantalum)

  • Cleanroom Specification
  • Chemical-proof

Dimension Drawing

SNSTAHex Socket Head Cap Screws (Tantalum)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTA-M6-12 M6 1 12 10 6 5 5440 11 CAD RFQ
SNSTA-M6-16 M6 1 16 10 6 5 5440 12 CAD RFQ
SNSTA-M6-20 M6 1 20 10 6 5 5440 13 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SNSTA
Main Body Tantalum

Application

FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Tantalum hex socket head cap screws.
  • Tantalum is a material characterized by excellent chemical resistance and high specific gravity.
  • With excellent corrosion resistance to strong acids such as sulfuric acid, it is also resistant to aqua regia.
  • The specific gravity is approximately twice that of general steel and stainless steel.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

Tantalum SUS304
Tensile Strength (N/mm2) 271 520 or More
0.2% Proof Load (N/mm2) 189 205 or More
Elongation (%) 51.2 40 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Tantalum SUS304
Specific Gravity 16.65 7.93
Longitudinal Elastic Modulus (GPa) 185 193
Specific Heat (J/kg・K) 140 500
Linear Expansion Coefficient (K-1) 6.4 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SNSTA

Click here to see Cleanroom