NBK logo

  • Special Screws
  • Cleanroom

SNSTG-M2.5-10

Hex Socket Head Cap Screws - High Intensity Titanium Alloy

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SNSTGHex Socket Head Cap Screws - High Intensity Titanium Alloy寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTG-M2.5-10 M2.5 0.45 10 4.5 2.5 2 Full Thread 3030 0.29 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTG-M2.5-10 M2.5 0.45 10 4.5 2.5 2 Full Thread 3030 0.29 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTG-M2.5-10 M2.5 0.45 10 4.5 2.5 2 Full Thread 3030 0.29 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTG-M2.5-10 M2.5 0.45 10 4.5 2.5 2 Full Thread 3030 0.29 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Related Services

Material/Finish

SNSTG
Main Body Ti-6Al-4V(Grade 5 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications

Characteristics

  • Made of high-strength titanium alloy.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Resistant to corrosion and with especially good seawater resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

Ti-6Al-4V (Grade 5 Titanium)
Tensile Strength (N/mm2) 895 or Higher
0.2% Proof Stress (N/mm2) 825 or Higher
Elongation (%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Ti-6Al-4V (Grade 5 Titanium)
Specific Gravity 4.43
Melting Point (℃) 1540
Longitudinal Elastic Modulus (GPa) 113
Thermal Conductivity (W/(m・K)) 7.5
Linear Expansion Coefficient (K-1) 8.8×10-6
Electric Resistance (μΩ・m) 1.7
Magnetic Permeability (μ) 1.0002 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SNSTG-M2.5

Click here to see SNSTG