NBK logo

  • Special Screws
  • Cleanroom

SPD-M8-30-H

Plastic Screw - Hex Head Screws - VESPEL(Grade:SP-1)

  • Heat-resistance
  • Chemical-proof
  • LowOutgas

Dimension Drawing

SPD-HPlastic Screw - Hex Head Screws - VESPEL(Grade:SP-1)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Torsional
Torque
(N·m)*1
Mass
(g)
CAD
Download
RFQ
SPD-M8-30-H M8 1.25 30 13 5.3 2.26 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Torsional
Torque
(N·m)*1
Mass
(g)
CAD
Download
RFQ
SPD-M8-30-H M8 1.25 30 13 5.3 2.26 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Torsional
Torque
(N·m)*1
Mass
(g)
CAD
Download
RFQ
SPD-M8-30-H M8 1.25 30 13 5.3 2.26 2.9 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 Torsional
Torque
(N·m)*1
Mass
(g)
CAD
Download
RFQ
SPD-M8-30-H M8 1.25 30 13 5.3 2.26 2.9 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommendation torque is 50% of the torsional torque.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Related Services

Material/Finish

SPD-H
Main Body VESPEL SP-1 (Non-thermoplastic Polyimide Resin)
Heat Resistance Temperature*1 288°C

VESPEL is a registered trademark of DuPont.
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment, semiconductor devices, printed
circuit board etching devices, metallic surface treatment
equipment and facilities, chemical plants, transformers, electrical
and electronic equipment, hot water pumps, and chemical pumps

Characteristics


Product List

Click here to see SPD-M8-H

Click here to see SPD-H