• Special Screws
  • Cleanroom

SSC-SNSTG-M4

Socket Head Cap Captive Screws - High Intensity Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight
  • Loss Prevention
  • High Specific Strength

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSTGSocket Head Cap Captive Screws - High Intensity Titanium寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
10
12
16
20

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSTG-M4-10 M4 0.7 10 5 7 4 3 3 0.93 CAD RFQ
SSC-SNSTG-M4-12 M4 0.7 12 5 7 4 3 3 1 CAD RFQ
SSC-SNSTG-M4-16 M4 0.7 16 5 7 4 3 3 1.2 CAD RFQ
SSC-SNSTG-M4-20 M4 0.7 20 5 7 4 3 3 1.3 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SSC-SNSTG
Main Body Ti-6Al-4V (64 Titanium)

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Mechanical Properties

Ti-6Al-4V (64 Titanium)
Tensile Strength (N/mm2) 895 or Higher
0.2% Proof Load (N/mm2) 825 or Higher
Elongation (%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Ti-6Al-4V (64 Titanium)
Specific Gravity 4.43
Melting Point (°C) 1540
Longitudinal Elastic Modulus (GPa) 113
Thermal Conductivity (W/(m・K)) 7.5
Linear Expansion Coefficient (K-1) 8.8 × 10-6
Electric Resistance (µΩ・m) 1.7
Magnetic Permeability (µ) 1.0002 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Installation Example

Make a screw hole in the cover, and then pass the SSC-SNSTG thread part through it. Even when the screw is removed from the frame, SSC-SNSTG does not fall out of the cover because the SSC-SNSTG thread part catches on the cover screw hole.

SSC-SNSTGSocket Head Cap Captive Screws - High Intensity Titanium


Product List

Click here to see SSC-SNSTG

Click here to see Cleanroom