NBK logo

  • Special Screws
  • Cleanroom

SSC-SNSTG-M6-12

Socket Head Cap Captive Screws - High Intensity Titanium

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight
  • Loss Prevention
  • High Specific Strength

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSTGSocket Head Cap Captive Screws - High Intensity Titanium寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSTG-M6-12 M6 1 12 8 10 6 5 4.5 2.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSTG-M6-12 M6 1 12 8 10 6 5 4.5 2.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSTG-M6-12 M6 1 12 8 10 6 5 4.5 2.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSTG-M6-12 M6 1 12 8 10 6 5 4.5 2.6 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Material/Finish

SSC-SNSTG
Main Body Ti-6Al-4V (64 Titanium)

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Mechanical Properties

Ti-6Al-4V (64 Titanium)
Tensile Strength (N/mm2) 895 or Higher
0.2% Proof Load (N/mm2) 825 or Higher
Elongation (%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Ti-6Al-4V (64 Titanium)
Specific Gravity 4.43
Melting Point (°C) 1540
Longitudinal Elastic Modulus (GPa) 113
Thermal Conductivity (W/(m・K)) 7.5
Linear Expansion Coefficient (K-1) 8.8 × 10-6
Electric Resistance (µΩ・m) 1.7
Magnetic Permeability (µ) 1.0002 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Installation Example

Make a screw hole in the cover, and then pass the SSC-SNSTG thread part through it. Even when the screw is removed from the frame, SSC-SNSTG does not fall out of the cover because the SSC-SNSTG thread part catches on the cover screw hole.

SSC-SNSTGSocket Head Cap Captive Screws - High Intensity Titanium


Product List

Click here to see SSC-SNSTG-M6

Click here to see SSC-SNSTG