NBK logo

  • Special Screws
  • Cleanroom

SSHH-M4-16-C22

Hex Socket Head Cap Screws with Special Low Profile (Hastelloy C-22 equiv.)

  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Decoration

Dimension Drawing

SSHH-C22Hex Socket Head Cap Screws with Special Low Profile (Hastelloy C-22 equiv.)寸法図

Engraved on the top of the head to distinguish it from other materials

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Max.
Torque
(N・m)
Mass
(g)
CAD
Download
RFQ
SSHH-M4-16-C22 M4 0.7 16 8 1.5 2 2.5 1.9 1.8 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSHH-C22
Main Body UNS N06022 (Hastelloy*1 C-22 equiv.)

*1: Hastelloy is a registered trademark of Haynes International, Inc.


Application

Reducing the size of equipment and devices
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants

Characteristics

  • Hex Socket Head Cap Screws with Special Low Profile equivalent to Hastelloy C-22.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Hastelloy C-22 is one of the few metals which can withstand wet chlorine gas, hypochlorite, and chlorine dioxide.
  • Excellent corrosion resistance against oxidizing and reducing acids and salts. ⇒The Properties of Screws Made of Special Materials
  • For Offshore instrument that handles seawater and salt water.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Mechanical Properties

Hastelloy
(UNS N06022)
SUS304
Tensile Strength (N/mm2) 690 or More 520 or More
0.2% Proof Load (N/mm2) 310 or More 205 or More
Elongation (%) 45 or More 40 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Hastelloy
(UNS N06022)
SUS304
Specific Gravity 8.69 7.93
Longitudinal Elastic Modulus (GPa) 206 193
Specific Heat (J/kg・K) 414 500
Electric Resistance (µΩ・m) 1.14 0.7
Linear Expansion Coefficient (K-1) 12.4 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see SSHH-M4-C22

Click here to see SSHH-C22