NBK logo

  • Special Screws
  • Cleanroom

SSHL-M3-8-UCL

Hex Socket Head Cap Screws with Special Low Profile (SUS316L / Cleanroom Washing/Cleanroom Packing)

  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Decoration

Dimension Drawing

SSHL-UCLHex Socket Head Cap Screws with Special Low Profile (SUS316L / Cleanroom Washing/Cleanroom Packing)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHL-M3-8-UCL M3 0.5 8 6 1.3 1.5 2 10 0.53 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHL-M3-8-UCL M3 0.5 8 6 1.3 1.5 2 10 0.53 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHL-M3-8-UCL M3 0.5 8 6 1.3 1.5 2 10 0.53 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHL-M3-8-UCL M3 0.5 8 6 1.3 1.5 2 10 0.53 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSHL-UCL
Main Body SUS316L
USC Cleaning
Strength Class A4 - 70

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUS316L hex socket head cap screw with special low profile.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance.
  • Because the basic components include Mo, the strength is high even at high temperatures.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • SUS304 equivalent SSHS-UCL is available.

SSHL-UCLHex Socket Head Cap Screws with Special Low Profile (SUS316L / Cleanroom Washing/Cleanroom Packing)

To distinguish it fromSSHS-UCL, SSHL-UCLhas a cup point tip.


Product List

Click here to see SSHL-M3-UCL

Click here to see SSHL-UCL