NBK logo

  • Special Screws
  • Cleanroom

SSHS-M4-UCL

Hex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

  • Space
  • Cleanroom Specification
  • Decoration

Dimension Drawing

SSHS-UCLHex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M4-6-UCL M4 0.7 6 8 1.5 2 2.5 10 0.89 CAD RFQ
SSHS-M4-8-UCL M4 0.7 8 8 1.5 2 2.5 10 1 CAD RFQ
SSHS-M4-10-UCL M4 0.7 10 8 1.5 2 2.5 10 1.2 CAD RFQ
SSHS-M4-12-UCL M4 0.7 12 8 1.5 2 2.5 10 1.3 CAD RFQ
SSHS-M4-16-UCL M4 0.7 16 8 1.5 2 2.5 10 1.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M4-6-UCL M4 0.7 6 8 1.5 2 2.5 10 0.89 CAD RFQ
SSHS-M4-8-UCL M4 0.7 8 8 1.5 2 2.5 10 1 CAD RFQ
SSHS-M4-10-UCL M4 0.7 10 8 1.5 2 2.5 10 1.2 CAD RFQ
SSHS-M4-12-UCL M4 0.7 12 8 1.5 2 2.5 10 1.3 CAD RFQ
SSHS-M4-16-UCL M4 0.7 16 8 1.5 2 2.5 10 1.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M4-6-UCL M4 0.7 6 8 1.5 2 2.5 10 0.89 CAD RFQ
SSHS-M4-8-UCL M4 0.7 8 8 1.5 2 2.5 10 1 CAD RFQ
SSHS-M4-10-UCL M4 0.7 10 8 1.5 2 2.5 10 1.2 CAD RFQ
SSHS-M4-12-UCL M4 0.7 12 8 1.5 2 2.5 10 1.3 CAD RFQ
SSHS-M4-16-UCL M4 0.7 16 8 1.5 2 2.5 10 1.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M4-6-UCL M4 0.7 6 8 1.5 2 2.5 10 0.89 CAD RFQ
SSHS-M4-8-UCL M4 0.7 8 8 1.5 2 2.5 10 1 CAD RFQ
SSHS-M4-10-UCL M4 0.7 10 8 1.5 2 2.5 10 1.2 CAD RFQ
SSHS-M4-12-UCL M4 0.7 12 8 1.5 2 2.5 10 1.3 CAD RFQ
SSHS-M4-16-UCL M4 0.7 16 8 1.5 2 2.5 10 1.6 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with special low profile.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • SUS316L SSHL-UCL is available.

SSHS-UCLHex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

To distinguish it fromSSHS-UCL, SSHL-UCLhas a cup point tip.


Related Services

Product List

Click here to see SSHS-UCL

Click here to see Cleanroom