NBK logo

  • Special Screws
  • Cleanroom

SSHS-M6-UCL

Hex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

  • Space
  • Cleanroom Specification
  • Decoration

Dimension Drawing

SSHS-UCLHex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M6-6-UCL M6 1 6 10 1.5 3 4 10 1.2 CAD RFQ
SSHS-M6-8-UCL M6 1 8 10 1.5 3 4 10 1.6 CAD RFQ
SSHS-M6-10-UCL M6 1 10 10 1.5 3 4 10 1.9 CAD RFQ
SSHS-M6-12-UCL M6 1 12 10 1.5 3 4 10 2.3 CAD RFQ
SSHS-M6-16-UCL M6 1 16 10 1.5 3 4 10 3 CAD RFQ
SSHS-M6-20-UCL M6 1 20 10 1.5 3 4 10 3.8 CAD RFQ
SSHS-M6-25-UCL M6 1 25 10 1.5 3 4 10 4.8 CAD RFQ
SSHS-M6-30-UCL M6 1 30 10 1.5 3 4 10 5.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M6-6-UCL M6 1 6 10 1.5 3 4 10 1.2 CAD RFQ
SSHS-M6-8-UCL M6 1 8 10 1.5 3 4 10 1.6 CAD RFQ
SSHS-M6-10-UCL M6 1 10 10 1.5 3 4 10 1.9 CAD RFQ
SSHS-M6-12-UCL M6 1 12 10 1.5 3 4 10 2.3 CAD RFQ
SSHS-M6-16-UCL M6 1 16 10 1.5 3 4 10 3 CAD RFQ
SSHS-M6-20-UCL M6 1 20 10 1.5 3 4 10 3.8 CAD RFQ
SSHS-M6-25-UCL M6 1 25 10 1.5 3 4 10 4.8 CAD RFQ
SSHS-M6-30-UCL M6 1 30 10 1.5 3 4 10 5.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M6-6-UCL M6 1 6 10 1.5 3 4 10 1.2 CAD RFQ
SSHS-M6-8-UCL M6 1 8 10 1.5 3 4 10 1.6 CAD RFQ
SSHS-M6-10-UCL M6 1 10 10 1.5 3 4 10 1.9 CAD RFQ
SSHS-M6-12-UCL M6 1 12 10 1.5 3 4 10 2.3 CAD RFQ
SSHS-M6-16-UCL M6 1 16 10 1.5 3 4 10 3 CAD RFQ
SSHS-M6-20-UCL M6 1 20 10 1.5 3 4 10 3.8 CAD RFQ
SSHS-M6-25-UCL M6 1 25 10 1.5 3 4 10 4.8 CAD RFQ
SSHS-M6-30-UCL M6 1 30 10 1.5 3 4 10 5.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M6-6-UCL M6 1 6 10 1.5 3 4 10 1.2 CAD RFQ
SSHS-M6-8-UCL M6 1 8 10 1.5 3 4 10 1.6 CAD RFQ
SSHS-M6-10-UCL M6 1 10 10 1.5 3 4 10 1.9 CAD RFQ
SSHS-M6-12-UCL M6 1 12 10 1.5 3 4 10 2.3 CAD RFQ
SSHS-M6-16-UCL M6 1 16 10 1.5 3 4 10 3 CAD RFQ
SSHS-M6-20-UCL M6 1 20 10 1.5 3 4 10 3.8 CAD RFQ
SSHS-M6-25-UCL M6 1 25 10 1.5 3 4 10 4.8 CAD RFQ
SSHS-M6-30-UCL M6 1 30 10 1.5 3 4 10 5.5 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with special low profile.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • SUS316L SSHL-UCL is available.

SSHS-UCLHex Socket Head Cap Screws with Special Low Profile (SUSXM7 / Cleanroom Washing/Cleanroom Packing)

To distinguish it fromSSHS-UCL, SSHL-UCLhas a cup point tip.


Related Services

Product List

Click here to see SSHS-UCL

Click here to see Cleanroom