• Special Screws (Bolts)
  • Cleanroom

SVFCS/Vented Hex Socket Flat Head Machine Screws

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVFCSVented Hex Socket Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
max.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVFCS-M3-5 M3 0.5 5 6 1.86 2 1.2 20 0.49 CAD RFQ
SVFCS-M3-6 M3 0.5 6 6 1.86 2 1.2 20 0.53 CAD RFQ
SVFCS-M3-8 M3 0.5 8 6 1.86 2 1.2 20 0.61 CAD RFQ
SVFCS-M3-10 M3 0.5 10 6 1.86 2 1.2 20 0.69 CAD RFQ
SVFCS-M3-12 M3 0.5 12 6 1.86 2 1.2 20 0.77 CAD RFQ
SVFCS-M4-6 M4 0.7 6 8 2.48 2.5 1.5 20 1 CAD RFQ
SVFCS-M4-8 M4 0.7 8 8 2.48 2.5 1.5 20 1.2 CAD RFQ
SVFCS-M4-10 M4 0.7 10 8 2.48 2.5 1.5 20 1.3 CAD RFQ
SVFCS-M4-12 M4 0.7 12 8 2.48 2.5 1.5 20 1.5 CAD RFQ
SVFCS-M4-16 M4 0.7 16 8 2.48 2.5 1.5 20 1.8 CAD RFQ
SVFCS-M5-8 M5 0.8 8 10 3.1 3 1.5 10 2.2 CAD RFQ
SVFCS-M5-10 M5 0.8 10 10 3.1 3 1.5 10 2.4 CAD RFQ
SVFCS-M5-12 M5 0.8 12 10 3.1 3 1.5 10 2.7 CAD RFQ
SVFCS-M5-16 M5 0.8 16 10 3.1 3 1.5 10 3.1 CAD RFQ
SVFCS-M5-20 M5 0.8 20 10 3.1 3 1.5 10 3.6 CAD RFQ
SVFCS-M6-10 M6 1 10 12 3.72 4 2 10 3.9 CAD RFQ
SVFCS-M6-12 M6 1 12 12 3.72 4 2 10 4.3 CAD RFQ
SVFCS-M6-16 M6 1 16 12 3.72 4 2 10 4.9 CAD RFQ
SVFCS-M6-20 M6 1 20 12 3.72 4 2 10 5.6 CAD RFQ
SVFCS-M6-25 M6 1 25 12 3.72 4 2 10 6.5 CAD RFQ
SVFCS-M8-12 M8 1.25 12 16 4.96 5 2 10 8.9 CAD RFQ
SVFCS-M8-16 M8 1.25 16 16 4.96 5 2 10 10 CAD RFQ
SVFCS-M8-20 M8 1.25 20 16 4.96 5 2 10 11 CAD RFQ
SVFCS-M8-25 M8 1.25 25 16 4.96 5 2 10 13 CAD RFQ
SVFCS-M8-30 M8 1.25 30 16 4.96 5 2 10 15 CAD RFQ
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
SVFCS
Main Body SUSXM7
(Equivalent to SUS304)

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The flat head does not protrude after tightening.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVFCSVented Hex Socket Flat Head Machine Screws


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)