• Special Screws (Bolts)
  • Cleanroom

SVFS-M4

Vented Cross Recessed Flat Head Machine Screws

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVFSVented Cross Recessed Flat Head Machine Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d
max.
Cross-recessed
Socket Number
Qty per Pack Mass
(g)
CAD
Download
RFQ
SVFS-M4-6 M4 0.7 6 8 2.3 1.5 2 20 1 CAD RFQ
SVFS-M4-8 M4 0.7 8 8 2.3 1.5 2 20 1.2 CAD RFQ
SVFS-M4-10 M4 0.7 10 8 2.3 1.5 2 20 1.3 CAD RFQ
SVFS-M4-12 M4 0.7 12 8 2.3 1.5 2 20 1.5 CAD RFQ
SVFS-M4-16 M4 0.7 16 8 2.3 1.5 2 20 1.8 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVFS
Main Body SUSXM7
(Equivalent to SUS304)

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The flat head does not protrude after tightening.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVFSVented Cross Recessed Flat Head Machine Screws


Related Services

Product List

Click here to see SVFS

Click here to see Cleanroom