Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. |
Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SVFS-M5-8 | M5 | 0.8 | 8 | 10 | 2.8 | 1.5 | 2 | 10 | 2.2 | CAD | RFQ |
SVFS-M5-10 | M5 | 0.8 | 10 | 10 | 2.8 | 1.5 | 2 | 10 | 2.4 | CAD | RFQ |
SVFS-M5-12 | M5 | 0.8 | 12 | 10 | 2.8 | 1.5 | 2 | 10 | 2.7 | CAD | RFQ |
SVFS-M5-16 | M5 | 0.8 | 16 | 10 | 2.8 | 1.5 | 2 | 10 | 3.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SVFS | |
---|---|
Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service