• Special Screws
  • Cleanroom

SVHS-M6-30

Vented Hex Head Screws

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SVHSVented Hex Head Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 d
max.
Qty per Pack Mass
(g)*1
CAD
Download
RFQ
SVHS-M6-30 M6 1 30 10 4 2 10 8.1 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVHS
Main body SUSXM7
(Equivalent to SUS304)
Strength Class A2-70

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The ventilation hole is machined by a method that has less effect on metal structure. It suppress the brittle failure and generation of outgas in a vacuum environment during use.
  • For locations with narrow top space and hex wrench cannot be used.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Related Products

For ventilation of drilled hole, please use SWAS-VF.
SWAS-VFSWAS-VF-PC

SVHSVented Hex Head Screws


Product List

Click here to see SVHS-M6

Click here to see SVHS