NBK logo

  • Special Screws
  • Cleanroom

SVLS-M3-10

Socket Head Cap Screws with Ventilation Hole with Low Profile

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVLSSocket Head Cap Screws with Ventilation Hole with Low Profile寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVLS-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.2 20 0.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVLS-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.2 20 0.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVLS-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.2 20 0.7 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVLS-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.2 20 0.7 CAD RFQ

*1: The hex socket width across flat of SVLS-M10 has been changed from 7 mm to 6 mm.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVLS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Hex socket head cap screw with low profile. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVLSSocket Head Cap Screws with Ventilation Hole with Low Profile


Related Products

For ventilation of drilled holes, please use SWAS-VF.
SWAS-VF

SVLSSocket Head Cap Screws with Ventilation Hole with Low Profile


Product List

Click here to see SVLS-M3

Click here to see SVLS