• Special Screws (Bolts)
  • Cleanroom

SVLS-M4

Vented Socket Head Cap Screws with Low Profile

  • Vacuum
  • Space
  • Cleanroom Specification

Dimension Drawing

SVLSVented Socket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVLS-M4-6 M4 0.7 6 7 2.8 2.5 2.3 Full Thread 1.5 20 1.1 CAD RFQ
SVLS-M4-8 M4 0.7 8 7 2.8 2.5 2.3 Full Thread 1.5 20 1.3 CAD RFQ
SVLS-M4-10 M4 0.7 10 7 2.8 2.5 2.3 Full Thread 1.5 20 1.4 CAD RFQ
SVLS-M4-12 M4 0.7 12 7 2.8 2.5 2.3 Full Thread 1.5 20 1.6 CAD RFQ
SVLS-M4-16 M4 0.7 16 7 2.8 2.5 2.3 Full Thread 1.5 20 1.9 CAD RFQ

*1: The hex socket width across flat of SVLS-M10 has been changed from 7 mm to 6 mm.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVLS
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-50

Application

Vacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Hex socket head cap screw with low profile. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVLSVented Socket Head Cap Screws with Low Profile


Related Products

For ventilation of drilled holes, please use SWAS-VF.
SWAS-VF

SVLSVented Socket Head Cap Screws with Low Profile


Related Services

Product List

Click here to see SVLS

Click here to see Cleanroom