• Special Screws
  • Cleanroom

SVPT-M5-10

Vented Cross Recessed Pand Head Machine Screws - Titanium

  • Vacuum
  • Cleanroom Specification
  • Nonmagnetic
  • Light Weight
  • LowOutgas

Dimension Drawing

SVPTVented Cross Recessed Pand Head Machine Screws - Titanium寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 d
max.
Cross-recessed
Socket Number
Qty per Pack Mass
(g)*1
CAD
Download
RFQ
SVPT-M5-10 M5 0.8 10 9 3.3 1.5 2 10 1.4 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVPT
Main body TW270 (Type 1 titanium)

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Chemical polishing and brightening processing improve the quality of the surface. Outgas quantity is extremely low.
  • Nonmagnetic.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The features of brightening processing and titanium⇒Properties of Titanium

Product List

Click here to see SVPT-M5

Click here to see SVPT