Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SVSA-M3-16 | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | 0.39 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SVSA | |
---|---|
Main Body | A5056 |
Application
Lighter-weight devices and equipmentVacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes
Characteristics
- Aluminum hex socket head cap screws SNSA with ventilation hole.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- For fastening of aluminum alloy materials.
- The specific gravity is approximately 33% that of stainless steel. For lighter-weight devices and equipment.
- There is no electrocorrosion due to contact with aluminum alloy.
- Corrosion resistance, electrical conductivity, and thermal conductivity are excellent.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Mechanical Properties
A5056 | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 294 | 520 or More |
0.2% Proof Load (N/mm2) | 245 | 205 or More |
Elongation (%) | 12 | 40 or More |
Hardness (HB) | 98 | 187 or Less |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
A5056 | SUS304 | |
---|---|---|
Specific Gravity | 2.64 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 71.7 | 193 |
Specific Heat (J/kg・K) | 904 | 500 |
Electric Resistance (µΩ・m) | 0.064 | 0.7 |
Thermal Conductivity (W/(m・K)) | 112 | 17 |
Linear Expansion Coefficient (K-1) | 24.1 × 10-6 | 17.3 × 10-6 |
Values in chart are for reference only. They are not guaranteed values.