Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d max. | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|
SVSH-M5-10-C276 | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1.5 | 3.1 | CAD | RFQ |
SVSH-M5-12-C276 | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1.5 | 3.4 | CAD | RFQ |
SVSH-M5-16-C276 | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 1.5 | 3.9 | CAD | RFQ |
SVSH-M5-20-C276 | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1.5 | 4.6 | CAD | RFQ |
SVSH-M5-25-C276 | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 1.5 | 5.4 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Related Services
Material/Finish
SVSH-C276 | |
---|---|
Main Body | UNS N10276 (Hastelloy*1C-276 equiv.) |
*1: Hastelloy is a registered trademark of Haynes International, Inc.
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes /Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants
Characteristics
- Hastelloy C-276 hex socket head cap screws SNSH-C276 with ventilation hole.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Hastelloy C-276 is the standard Hastelloy type.
- Excellent corrosion resistance against oxidizing and reducing salts. ⇒The Properties of Screws Made of Special Materials
- Supports use with vacuum equipment in corrosive environments.
- Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
- Hastelloy C-22 hex socket head cap screws with ventilation hole SVSH-C22, resistant to wet chlorine gas, hypochlorite, and chlorine dioxide, are available.SVSH-C22
Mechanical Properties
Hastelloy (UNS N10276) | SUS304 | |
---|---|---|
Tensile Strength (N/mm2) | 690 or More | 520 or More |
0.2% Proof Load (N/mm2) | 283 or More | 205 or More |
Elongation (%) | 40 or More | 40 or More |
Values in chart are for reference only. They are not guaranteed values.
Physical Properties
Hastelloy (UNS N10276) | SUS304 | |
---|---|---|
Specific Gravity | 8.89 | 7.93 |
Longitudinal Elastic Modulus (GPa) | 205 | 193 |
Specific Heat (J/kg・K) | 427 | 500 |
Electric Resistance (µΩ・m) | 1.23 | 0.7 |
Linear Expansion Coefficient (K-1) | 11.2×10-6 | 17.3×10-6 |
Values in chart are for reference only. They are not guaranteed values.