• Special Screws
  • Cleanroom

SVSHL-M4-8

Vented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel

  • Vacuum
  • Space
  • Cleanroom Specification
  • Nonmagnetic

Dimension Drawing

SVSHLVented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSHL-M4-8 M4 0.7 8 8 1.5 2 2.5 1.5 10 0.92 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSHL
Main Body SUS316L
Strength Class A4 - 70

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • These are high-strength hex socket head cap screws with special low profiles. All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • To distinguish from SVSHS, SVSHL has a cup point tip.

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHLVented Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel


Product List

Click here to see SVSHL-M4

Click here to see SVSHL