NBK logo

  • Special Screws
  • Cleanroom

SVSHT-M5-16

Hex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)

  • Vacuum
  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Light Weight
  • LowOutgas

Dimension Drawing

SVSHTHex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Mass
(g)
CAD
Download
RFQ
SVSHT-M5-16 M5 0.8 16 9 1.5 3 3 1.5 1.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Mass
(g)
CAD
Download
RFQ
SVSHT-M5-16 M5 0.8 16 9 1.5 3 3 1.5 1.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Mass
(g)
CAD
Download
RFQ
SVSHT-M5-16 M5 0.8 16 9 1.5 3 3 1.5 1.3 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. d max. Mass
(g)
CAD
Download
RFQ
SVSHT-M5-16 M5 0.8 16 9 1.5 3 3 1.5 1.3 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

Related Services

Material/Finish

SVSHT
Main Body TW340 (Grade 2 Titanium)

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Made from titanium. It has excellent corrosion resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Outgas quantity is extremely low.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Refer to ⇒Properties of Titanium for details about brightening treatment and titanium properties.

Usage Example

Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.

SVSHTHex Socket Head Cap Screw with Special Low Profile (Titanium, with Ventilation Hole)


Product List

Click here to see SVSHT-M5

Click here to see SVSHT