• Special Screws
  • Cleanroom

SVSL-M6-PN

Vented Socket Head Cap Screws - Surface Hardening

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Heat-resistance

Dimension Drawing

SVSL-PNVented Socket Head Cap Screws - Surface Hardening寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
L
All
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
max.
Mass
(g)
CAD
Download
RFQ
SVSL-M6-10-PN M6 1 10 10 6 5 2 4.4 CAD RFQ
SVSL-M6-12-PN M6 1 12 10 6 5 2 4.7 CAD RFQ
SVSL-M6-16-PN M6 1 16 10 6 5 2 5.2 CAD RFQ
SVSL-M6-20-PN M6 1 20 10 6 5 2 5.8 CAD RFQ
SVSL-M6-25-PN M6 1 25 10 6 5 2 6.7 CAD RFQ
SVSL-M6-30-PN M6 1 30 10 6 5 2 7.3 CAD RFQ

● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SVSL-PN
Main Body SUS316L
Surface hardening treatment
Strength Class A4-70

Application

Seizing Prevention
Vacuum devices / Vacuum chambers / FPD production equipment /
Semiconductor devices / Electron microscopes / Food industry machines

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Hardening the screw surface prevents screw seizing / sticking.
  • Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
  • Suitable for prevention of seizing in environments where lubrication cannot be used.
  • Cleanroom washed and packed. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For details on the features of the special surface hardened treatment, please refer to the "Advantages of Special Surface Hardened Screws".

Usage Example

Gas trapped at the bottom of a screw hole is released through SVSL-PN, and gas trapped in a drilled hole is released through SWAS-VF
(SWAS-VFSWAS-VF-PC).

SVSL-PNVented Socket Head Cap Screws - Surface Hardening


Precautions for Use

May have lower corrosion resistance than general SUS316L.
We recommend performing a test under the same usage conditions as in actual usage in advance.

Related Services

Product List

Click here to see SVSL-PN

Click here to see Cleanroom