NBK logo

  • Special Screws
  • Cleanroom

SVSL-M4-6-SD

Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance
  • Nonmagnetic
  • Slim

Dimension Drawing

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSL-M4-6-SD M4 0.7 6 5.5 4 3 1.5 20 1.3 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSL-SD
Main Body SUS316L
Strength Class A4 - 70

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Small head screws with ventilation holes. Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of the screw hole is released through SVSL-SD, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VFSWAS-VF-PC

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SVSL-M2-SD 3 2.07
SVSL-M3-SD 4.5 5.03
SVSL-M4-SD 5.5 8.78
SVSL-M5-SD 7 14.2
SVSL-M6-SD 8.5 20.1
SVSL-M8-SD 11 36.6

Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VF

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel


Product List

Click here to see SVSL-M4-SD

Click here to see SVSL-SD