• Special Screws
  • Cleanroom

SVSS-#4-40-3/8

Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws)

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SVSS(INCH)Hex Socket Head Cap Screws (with Ventilation Hole / Inch Screws)寸法図

Unit : inch

Part Number # Nominal of Thread L D1 L1 L2
min.
B d
max.
Qty per Pack Mass
(g)*1
CAD
Download
RFQ
SVSS-#4-40-3/8 No.4-40UNC 3/8 0.183 0.112 Full Thread 3/32 1 10 0.69 CAD RFQ

*1: Quantity per pack for SVSS-M4×30 and SVSS-M4×35 is 10 pieces. Quantity per pack for SVSS-M8×60 is 5 pieces.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSS(INCH)
Main body Equivalent to SUS304
Strength Class A2-50

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Inch thread type.
  • The ventilation hole is machined by a method that has less effect on metal structure. It suppress the brittle failure and generation of outgas in a vacuum environment during use.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see SVSS-#4-40

Click here to see SVSS(INCH)