Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SVSS-M3-12-AG | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 1.2 | 0.96 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SVSS-AG | |
|---|---|
| Main Body | SUSXM7(S.S. grade:A2) Silver Plating |
| Strength Class | A2-70 |
Application
Seizing PreventionVacuum devices, vacuum chambers, FPD production equipment,
semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Silver plating. Excellent lubrication and electroconductivity. For the prevention of screw seizing and use in conductive sections of electronic parts.
-
Electric Resistance
Silver: 1.6μΩ・cm(Gold: 2.3μΩ・cm)
*This is the performance of the silver material.
Usage Example
Gas trapped at the bottom of a screw hole is released through SVSS-AG, and gas trapped in a drilled hole is released through SWAS-VF






/11381_1.jpg?awscf_publishdate=2026-02-04 16:40)