• Special Screws
  • Cleanroom

SVSS-M10-PC

Vented Socket Head Cap Screws - Chemical Polish

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SVSS-PCVented Socket Head Cap Screws - Chemical Polish寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
L
All
16
20
25
30
35
40
45
50
60

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSS-M10-16-PC M10 1.5 16 16 10 8 3 5 21 CAD RFQ
SVSS-M10-20-PC M10 1.5 20 16 10 8 3 5 23 CAD RFQ
SVSS-M10-25-PC M10 1.5 25 16 10 8 3 5 25 CAD RFQ
SVSS-M10-30-PC M10 1.5 30 16 10 8 3 5 28 CAD RFQ
SVSS-M10-35-PC M10 1.5 35 16 10 8 3 5 30 CAD RFQ
SVSS-M10-40-PC M10 1.5 40 16 10 8 3 5 33 CAD RFQ
SVSS-M10-45-PC M10 1.5 45 16 10 8 3 5 36 CAD RFQ
SVSS-M10-50-PC M10 1.5 50 16 10 8 3 5 39 CAD RFQ
SVSS-M10-60-PC M10 1.5 60 16 10 8 3 5 46 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SVSS-PC
Main Body SUSXM7 (Equivalent to SUS304)
Special Chemical Polish
Strength Class A2-70

Application

Vacuum devices, vacuum chambers, FPD production equipment, semiconductor devices, and electron microscopes

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Cleanroom wash/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Special chemical polishing treatment improves the surface roughness of SVSS-PC. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
  • Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.

Usage Example

Gas trapped at the bottom of the screw hole is released through SVSS-PC, and gas trapped in the drilled hole is released through SWAS-VF-PC.SWAS-VF-PC

SVSS-PCVented Socket Head Cap Screws - Chemical Polish


Related Products

For ventilation of drilled holes, please use SWAS-VF-PC.
SWAS-VF-PC

SVSS-PCVented Socket Head Cap Screws - Chemical Polish


Related Services

Product List

Click here to see SVSS-PC

Click here to see Cleanroom