Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | B | d max. |
Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SVSX-M6-12-88 | M6 | 1 | 12 | 10 | 6 | Full Thread | 5 | 2 | 5.1 | CAD | RFQ |
SVSX-M6-16-88 | M6 | 1 | 16 | 10 | 6 | Full Thread | 5 | 2 | 5.8 | CAD | RFQ |
SVSX-M6-20-88 | M6 | 1 | 20 | 10 | 6 | Full Thread | 5 | 2 | 6.5 | CAD | RFQ |
SVSX-M6-25-88 | M6 | 1 | 25 | 10 | 6 | Full Thread | 5 | 2 | 7.6 | CAD | RFQ |
SVSX-M6-30-88 | M6 | 1 | 30 | 10 | 6 | Full Thread | 5 | 2 | 8.3 | CAD | RFQ |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Related Services
Material/Finish
SVSX | |
---|---|
Main Body | SUS316L HiMo |
Strength Class | 8.8 |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- Made of high strength stainless steel (Strength class 8.8).
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Excellent heat resistance and corrosion resistance.
- Nonmagnetic.
-
About the characteristics of SUS316L HiMo
SNSX-88SNSX-109