• Special Screws (Bolts)
  • Screws compatible with clean environments

SCSS-VR/Vented Clamping Set Screws

  • Vacuum
  • Cleanroom Specification
  • Fixing/Positioning

Dimension Drawing

SCSS-VRVented Clamping Set Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
M10

Unit : mm

Part Number L M (Coarse)
Nominal of Thread
Pitch Db B d Mass
(g)
CAD
Download
RFQ
SCSS-M5-8-VR 8.6 M5 0.8 3 2.5 1.5 0.8 CAD RFQ
SCSS-M5-12-VR 12.6 M5 0.8 3 2.5 1.5 1.3 CAD RFQ
SCSS-M5-20-VR 20.6 M5 0.8 3 2.5 1.5 2.3 CAD RFQ
SCSS-M6-10-VR 10.8 M6 1 4 3 2 1.5 CAD RFQ
SCSS-M6-16-VR 16.8 M6 1 4 3 2 2.5 CAD RFQ
SCSS-M6-20-VR 20.8 M6 1 4 3 2 3.4 CAD RFQ
SCSS-M6-25-VR 25.8 M6 1 4 3 2 4 CAD RFQ
SCSS-M8-10-VR 11.2 M8 1.25 5.5 4 2 2.5 CAD RFQ
SCSS-M8-12-VR 13.2 M8 1.25 5.5 4 2 3.2 CAD RFQ
SCSS-M8-20-VR 21.2 M8 1.25 5.5 4 2 5.7 CAD RFQ
SCSS-M8-25-VR 26.2 M8 1.25 5.5 4 2 7.7 CAD RFQ
SCSS-M8-30-VR 31.2 M8 1.25 5.5 4 2 9 CAD RFQ
SCSS-M10-16-VR 17.7 M10 1.5 7 5 3 5 CAD RFQ
SCSS-M10-20-VR 21.7 M10 1.5 7 5 3 7 CAD RFQ
SCSS-M10-25-VR 26.7 M10 1.5 7 5 3 9.5 CAD RFQ
SCSS-M10-35-VR 36.7 M10 1.5 7 5 3 11 CAD RFQ
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
SCSS
Main Body SUSXM7
(Equivalent to SUS304)
Ball SUS440C(Hardness 55-60HRC)
Thin Fluorine Coating

Application

Fixing and locating workpiece, Vacuum devices, FPD production equipment, semiconductor devices

Characteristics

  • This screw is used to secure work in vacuum devices and vacuum chambers, such as FPD production equipment and semiconductor devices.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
  • The thin fluorine coating keeps the ball highly lubricated, even after cleanroom washing.
  • Ventilation holes and grooves easily release gas trapped in machines.
  • SCSS-VR has a full ball to firmly secure work at the contact point.
  • The contact surface of SCSS-VF is a flat ball. Workpiece is not damaged. The ball rotates flexibly up to 9°. Clamps securely even the inclied surface.

SCSS-VRVented Clamping Set Screws


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)