• Special Screws (Bolts)
  • Screws compatible with clean environments

SNSP/Hex Socket Head Cap Screws - Phosphor Bronze

  • Cleanroom Specification
  • Nonmagnetic

Dimension Drawing

SNSPHex Socket Head Cap Screws - Phosphor Bronze寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
L
All
4
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSP-M2-4 M2 0.4 4 3.8 2 1.5 1310 0.22 CAD RFQ
SNSP-M2-5 M2 0.4 5 3.8 2 1.5 1310 0.23 CAD RFQ
SNSP-M2-6 M2 0.4 6 3.8 2 1.5 1310 0.25 CAD RFQ
SNSP-M2-8 M2 0.4 8 3.8 2 1.5 1310 0.29 CAD RFQ
SNSP-M2.5-4 M2.5 0.45 4 4.5 2.5 2 2150 0.39 CAD RFQ
SNSP-M2.5-5 M2.5 0.45 5 4.5 2.5 2 2150 0.43 CAD RFQ
SNSP-M2.5-6 M2.5 0.45 6 4.5 2.5 2 2150 0.47 CAD RFQ
SNSP-M2.5-8 M2.5 0.45 8 4.5 2.5 2 2150 0.54 CAD RFQ
SNSP-M2.5-10 M2.5 0.45 10 4.5 2.5 2 2150 0.61 CAD RFQ
SNSP-M3-6 M3 0.5 6 5.5 3 2.5 2960 0.81 CAD RFQ
SNSP-M3-8 M3 0.5 8 5.5 3 2.5 2960 0.91 CAD RFQ
SNSP-M3-10 M3 0.5 10 5.5 3 2.5 2960 1 CAD RFQ
SNSP-M3-12 M3 0.5 12 5.5 3 2.5 2960 1.1 CAD RFQ
SNSP-M3-16 M3 0.5 16 5.5 3 2.5 2960 1.3 CAD RFQ
SNSP-M3-20 M3 0.5 20 5.5 3 2.5 2960 1.6 CAD RFQ
SNSP-M4-8 M4 0.7 8 7 4 3 5180 1.9 CAD RFQ
SNSP-M4-10 M4 0.7 10 7 4 3 5180 2.1 CAD RFQ
SNSP-M4-12 M4 0.7 12 7 4 3 5180 2.2 CAD RFQ
SNSP-M4-16 M4 0.7 16 7 4 3 5180 2.6 CAD RFQ
SNSP-M4-20 M4 0.7 20 7 4 3 5180 3 CAD RFQ
SNSP-M4-25 M4 0.7 25 7 4 3 5180 3.6 CAD RFQ
SNSP-M5-10 M5 0.8 10 8.5 5 4 8370 3.1 CAD RFQ
SNSP-M5-12 M5 0.8 12 8.5 5 4 8370 3.4 CAD RFQ
SNSP-M5-16 M5 0.8 16 8.5 5 4 8370 3.9 CAD RFQ
SNSP-M5-20 M5 0.8 20 8.5 5 4 8370 4.6 CAD RFQ
SNSP-M5-25 M5 0.8 25 8.5 5 4 8370 5.4 CAD RFQ
SNSP-M6-12 M6 1 12 10 6 5 11800 5.8 CAD RFQ
SNSP-M6-16 M6 1 16 10 6 5 11800 6.6 CAD RFQ
SNSP-M6-20 M6 1 20 10 6 5 11800 7.4 CAD RFQ
SNSP-M6-25 M6 1 25 10 6 5 11800 8.7 CAD RFQ
SNSP-M6-30 M6 1 30 10 6 5 11800 9.5 CAD RFQ
SNSP-M8-16 M8 1.25 16 13 8 6 21500 14 CAD RFQ
SNSP-M8-20 M8 1.25 20 13 8 6 21500 15 CAD RFQ
SNSP-M8-25 M8 1.25 25 13 8 6 21500 17 CAD RFQ
SNSP-M8-30 M8 1.25 30 13 8 6 21500 19 CAD RFQ
SNSP-M8-35 M8 1.25 35 13 8 6 21500 22 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
SNSP
Main Body C5191(Phosphor Bronze)

Application

FPD production equipment, semiconductor devices,
and electrical and electronic equipment

Characteristics


Mechanical Properties

Phosphor Bronze
(C5191)
SUS304
Tensile Strength (N/mm2) 590 or Higher 520 or Higher
Elongation (%) 8 40 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Phosphor Bronze
(C5191)
SUS304
Specific Gravity 8.83 7.93
Longitudinal Elastic Modulus (GPa) 105 193
Electric Resistance (μΩ・m) 0.13 0.7
Thermal Conductivity (W/(m・K)) 67 17
Linear Expansion Coefficient (K-1) 18×10-6 17.3×10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)