• Special Screws (Bolts)
  • Screws compatible with clean environments

SNZP/Phosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws)

  • Cleanroom Specification
  • Nonmagnetic
  • Miniature

Dimension Drawing

SNZPPhosphor Bronze Pan Head Machine Screws for Precision Instruments (Miniature Screws)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
L
All
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZP-M2-3 M2 0.4 3 3 0.6 0 0.18 20 0.08 CAD RFQ
SNZP-M2-4 M2 0.4 4 3 0.6 0 0.18 20 0.099 CAD RFQ
SNZP-M2-5 M2 0.4 5 3 0.6 0 0.18 20 0.12 CAD RFQ
SNZP-M2-6 M2 0.4 6 3 0.6 0 0.18 20 0.13 CAD RFQ
SNZP-M2-8 M2 0.4 8 3 0.6 0 0.18 20 0.18 CAD RFQ
SNZP-M2.5-4 M2.5 0.45 4 3.8 0.8 0 0.35 20 0.17 CAD RFQ
SNZP-M2.5-5 M2.5 0.45 5 3.8 0.8 0 0.35 20 0.2 CAD RFQ
SNZP-M2.5-6 M2.5 0.45 6 3.8 0.8 0 0.35 20 0.23 CAD RFQ
SNZP-M2.5-8 M2.5 0.45 8 3.8 0.8 0 0.35 20 0.31 CAD RFQ
SNZP-M2.5-10 M2.5 0.45 10 3.8 0.8 0 0.35 20 0.38 CAD RFQ
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
SNZP
Main Body C5191 (Phosphor Bronze)

Application

FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices
For making devices and equipment more compact

Characteristics

  • Phosphor bronze miniature screws for precision instruments.
  • Pan head machine screw type with low head height. For applications with limited overhead space.
  • Non-magnetic.
  • Excellent resistance to fatigue, corrosion, and abrasion.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Mechanical Properties

SNZP SUS304
Tensile Strength (N/mm2) 435 or More 520 or More

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Phosphor Bronze
(C5191)
SUS304
Specific Gravity 8.83 7.93
Longitudinal Elastic Modulus (GPa) 105 193
Electric Resistance (µΩ・m) 0.13 0.7
Thermal Conductivity (W/(m・K)) 67 17
Linear Expansion Coefficient (K-1) 18 × 10-6 17.3 × 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)