• Special Screws (Bolts)
  • Screws compatible with clean environments

SSHS-UCL/Socket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged

  • Space
  • Cleanroom Specification
  • Decoration

Dimension Drawing

SSHS-UCLSocket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
L
All
4
5
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
CAD
Download
RFQ
SSHS-M2-4-UCL M2 0.4 4 4 1.1 1.3 1.2 10 0.11 CAD RFQ
SSHS-M2-5-UCL M2 0.4 5 4 1.1 1.3 1.2 10 0.13 CAD RFQ
SSHS-M2-6-UCL M2 0.4 6 4 1.1 1.3 1.2 10 0.15 CAD RFQ
SSHS-M2-8-UCL M2 0.4 8 4 1.1 1.3 1.2 10 0.19 CAD RFQ
SSHS-M2-10-UCL M2 0.4 10 4 1.1 1.3 1.2 10 0.23 CAD RFQ
SSHS-M2-12-UCL M2 0.4 12 4 1.1 1.3 1.2 10 0.29 CAD RFQ
SSHS-M2.5-4-UCL M2.5 0.45 4 5 1.3 1.3 1.5 10 0.23 CAD RFQ
SSHS-M2.5-5-UCL M2.5 0.45 5 5 1.3 1.3 1.5 10 0.26 CAD RFQ
SSHS-M2.5-6-UCL M2.5 0.45 6 5 1.3 1.3 1.5 10 0.29 CAD RFQ
SSHS-M2.5-8-UCL M2.5 0.45 8 5 1.3 1.3 1.5 10 0.35 CAD RFQ
SSHS-M2.5-10-UCL M2.5 0.45 10 5 1.3 1.3 1.5 10 0.41 CAD RFQ
SSHS-M2.5-12-UCL M2.5 0.45 12 5 1.3 1.3 1.5 10 0.47 CAD RFQ
SSHS-M3-4-UCL M3 0.5 4 6 1.3 1.5 2 10 0.36 CAD RFQ
SSHS-M3-5-UCL M3 0.5 5 6 1.3 1.5 2 10 0.4 CAD RFQ
SSHS-M3-6-UCL M3 0.5 6 6 1.3 1.5 2 10 0.44 CAD RFQ
SSHS-M3-8-UCL M3 0.5 8 6 1.3 1.5 2 10 0.53 CAD RFQ
SSHS-M3-10-UCL M3 0.5 10 6 1.3 1.5 2 10 0.61 CAD RFQ
SSHS-M3-12-UCL M3 0.5 12 6 1.3 1.5 2 10 0.69 CAD RFQ
SSHS-M4-6-UCL M4 0.7 6 8 1.5 2 2.5 10 0.89 CAD RFQ
SSHS-M4-8-UCL M4 0.7 8 8 1.5 2 2.5 10 1 CAD RFQ
SSHS-M4-10-UCL M4 0.7 10 8 1.5 2 2.5 10 1.2 CAD RFQ
SSHS-M4-12-UCL M4 0.7 12 8 1.5 2 2.5 10 1.3 CAD RFQ
SSHS-M4-16-UCL M4 0.7 16 8 1.5 2 2.5 10 1.6 CAD RFQ
SSHS-M5-6-UCL M5 0.8 6 9 1.5 3 3 10 0.73 CAD RFQ
SSHS-M5-8-UCL M5 0.8 8 9 1.5 3 3 10 0.98 CAD RFQ
SSHS-M5-10-UCL M5 0.8 10 9 1.5 3 3 10 1.2 CAD RFQ
SSHS-M5-12-UCL M5 0.8 12 9 1.5 3 3 10 1.5 CAD RFQ
SSHS-M5-16-UCL M5 0.8 16 9 1.5 3 3 10 2 CAD RFQ
SSHS-M5-20-UCL M5 0.8 20 9 1.5 3 3 10 2.5 CAD RFQ
SSHS-M5-25-UCL M5 0.8 25 9 1.5 3 3 10 3.3 CAD RFQ
SSHS-M6-6-UCL M6 1 6 10 1.5 3 4 10 1.2 CAD RFQ
SSHS-M6-8-UCL M6 1 8 10 1.5 3 4 10 1.6 CAD RFQ
SSHS-M6-10-UCL M6 1 10 10 1.5 3 4 10 1.9 CAD RFQ
SSHS-M6-12-UCL M6 1 12 10 1.5 3 4 10 2.3 CAD RFQ
SSHS-M6-16-UCL M6 1 16 10 1.5 3 4 10 3 CAD RFQ
SSHS-M6-20-UCL M6 1 20 10 1.5 3 4 10 3.8 CAD RFQ
SSHS-M6-25-UCL M6 1 25 10 1.5 3 4 10 4.8 CAD RFQ
SSHS-M6-30-UCL M6 1 30 10 1.5 3 4 10 5.5 CAD RFQ
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
SSHS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 50

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUSXM7 hex socket head cap screw with special low profile.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • SUS316L SSHL-UCL is available.

SSHS-UCLSocket Head Cap Screws with Ultra Low Profile - Cleanroom Washed & Packaged

To distinguish it fromSSHS-UCL, SSHL-UCLhas a cup point tip.


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)