• Special Screws (Bolts)
  • Screws compatible with clean environments

SVSL-SD/Vented Socket Head Cap Screws with Small Head - 316L Stainless Steel

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance
  • Nonmagnetic
  • Slim

Dimension Drawing

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d Qty per Pack Mass
(g)
CAD
Download
RFQ
SVSL-M2-5-SD M2 0.4 5 3 2 1.5 0.8 20 0.13 CAD RFQ
SVSL-M2-6-SD M2 0.4 6 3 2 1.5 0.8 20 0.15 CAD RFQ
SVSL-M2-8-SD M2 0.4 8 3 2 1.5 0.8 20 0.19 CAD RFQ
SVSL-M2-10-SD M2 0.4 10 3 2 1.5 0.8 20 0.23 CAD RFQ
SVSL-M2-12-SD M2 0.4 12 3 2 1.5 0.8 20 0.27 CAD RFQ
SVSL-M2-16-SD M2 0.4 16 3 2 1.5 0.8 20 0.35 CAD RFQ
SVSL-M3-5-SD M3 0.5 5 4.5 3 2.5 1.2 20 0.5 CAD RFQ
SVSL-M3-6-SD M3 0.5 6 4.5 3 2.5 1.2 20 0.54 CAD RFQ
SVSL-M3-8-SD M3 0.5 8 4.5 3 2.5 1.2 20 0.59 CAD RFQ
SVSL-M3-10-SD M3 0.5 10 4.5 3 2.5 1.2 20 0.71 CAD RFQ
SVSL-M3-12-SD M3 0.5 12 4.5 3 2.5 1.2 20 0.8 CAD RFQ
SVSL-M3-16-SD M3 0.5 16 4.5 3 2.5 1.2 20 1 CAD RFQ
SVSL-M4-5-SD M4 0.7 5 5.5 4 3 1.5 20 1.1 CAD RFQ
SVSL-M4-6-SD M4 0.7 6 5.5 4 3 1.5 20 1.3 CAD RFQ
SVSL-M4-8-SD M4 0.7 8 5.5 4 3 1.5 20 1.4 CAD RFQ
SVSL-M4-10-SD M4 0.7 10 5.5 4 3 1.5 20 1.6 CAD RFQ
SVSL-M4-12-SD M4 0.7 12 5.5 4 3 1.5 20 1.9 CAD RFQ
SVSL-M4-16-SD M4 0.7 16 5.5 4 3 1.5 20 2.2 CAD RFQ
SVSL-M4-20-SD M4 0.7 20 5.5 4 3 1.5 20 2.6 CAD RFQ
SVSL-M4-25-SD M4 0.7 25 5.5 4 3 1.5 20 3.1 CAD RFQ
SVSL-M5-6-SD M5 0.8 6 7 4.5 4 1.5 10 1.9 CAD RFQ
SVSL-M5-8-SD M5 0.8 8 7 4.5 4 1.5 10 2.1 CAD RFQ
SVSL-M5-10-SD M5 0.8 10 7 4.5 4 1.5 10 2.3 CAD RFQ
SVSL-M5-12-SD M5 0.8 12 7 4.5 4 1.5 10 2.6 CAD RFQ
SVSL-M5-16-SD M5 0.8 16 7 4.5 4 1.5 10 3.1 CAD RFQ
SVSL-M5-20-SD M5 0.8 20 7 4.5 4 1.5 10 3.6 CAD RFQ
SVSL-M5-25-SD M5 0.8 25 7 4.5 4 1.5 10 4.2 CAD RFQ
SVSL-M6-8-SD M6 1 8 8.5 5.5 5 2 10 3.4 CAD RFQ
SVSL-M6-10-SD M6 1 10 8.5 5.5 5 2 10 3.7 CAD RFQ
SVSL-M6-12-SD M6 1 12 8.5 5.5 5 2 10 4.1 CAD RFQ
SVSL-M6-16-SD M6 1 16 8.5 5.5 5 2 10 4.8 CAD RFQ
SVSL-M6-20-SD M6 1 20 8.5 5.5 5 2 10 5.5 CAD RFQ
SVSL-M6-25-SD M6 1 25 8.5 5.5 5 2 10 6.3 CAD RFQ
SVSL-M6-30-SD M6 1 30 8.5 5.5 5 2 10 7.2 CAD RFQ
SVSL-M8-12-SD M8 1.25 12 11 7.5 6 2 10 8.4 CAD RFQ
SVSL-M8-16-SD M8 1.25 16 11 7.5 6 2 10 9.7 CAD RFQ
SVSL-M8-20-SD M8 1.25 20 11 7.5 6 2 10 11 CAD RFQ
SVSL-M8-25-SD M8 1.25 25 11 7.5 6 2 10 13 CAD RFQ
SVSL-M8-30-SD M8 1.25 30 11 7.5 6 2 10 14 CAD RFQ
SVSL-M8-35-SD M8 1.25 35 11 7.5 6 2 10 16 CAD RFQ
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
SVSL-SD
Main Body SUS316L
Strength Class A4 - 70

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • Small head screws with ventilation holes. Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Non-magnetic.
  • Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of the screw hole is released through SVSL-SD, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VFSWAS-VF-PC

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard hex socket head cap screws.

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel


Precautions for Use

  • Since the head bearing surface area is small, the bearing surface pressure increases.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel

Head Diameter and Screw Effective Cross-Sectional Area

Part Number Head Diameter (mm) Screw Effective Cross-Sectional Area (mm2)
SVSL-M2-SD 3 2.07
SVSL-M3-SD 4.5 5.03
SVSL-M4-SD 5.5 8.78
SVSL-M5-SD 7 14.2
SVSL-M6-SD 8.5 20.1
SVSL-M8-SD 11 36.6

Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VF

SVSL-SDVented Socket Head Cap Screws with Small Head - 316L Stainless Steel


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)