• Special Screws (Bolts)
  • Conveyance

BRDRF/Downward Ball Rollers - Round Flange Type

  • Transport

Dimension Drawing

BRDRFDownward Ball Rollers - Round Flange Type寸法図

Specs/CAD

Unit : mm

Part Number D1 D L s T Db P R Withstand Load (N) Mass
(g)
CAD
Download
RFQ
BRDRF-40 40 24 24 5 4 15.88 32 4.5 900 104 CAD RFQ
BRDRF-50 50 30 28 6 5 19.05 40 5.5 1100 191 CAD RFQ
BRDRF-60 60 38 37 8 6 25.4 49 6.5 1200 386 CAD RFQ

Material/Finish

BRDRF
Main Body S45C
Electroless Nickel Plating
Main Ball SUJ2
(Hardness 55HRC or Higher)
Sub Ball SUJ2
(Hardness 55HRC or Higher)
Strike Plate SCM415
(Hardness 50 HRC or Higher)
Dustproof Seal Felt

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • These ball rollers can be used in downward and sideward applications such as with casters of push carts for transport.
  • The dustproof seal prevents the ingress of dirt and dust.
  • The body, main ball, and sub-balls are made of steel. These rollers have excellent durability.

Product List

Click here to see Conveyance

Click here to see Special Screws (Bolts)