• Special Screws (Bolts)
  • Conveyance

BRDSF/Downward Ball Rollers - Square Flange Type

  • Transport

Dimension Drawing

BRDSFDownward Ball Rollers - Square Flange Type寸法図

Specs/CAD

Unit : mm

Part Number D1 D L s T Db P R Withstand Load (N) Mass
(g)
CAD
Download
RFQ
BRDSF-40 40 24 24 5 4 15.88 32 4.5 900 96 CAD RFQ
BRDSF-50 50 30 28 6 5 19.05 40 5.5 1100 174 CAD RFQ
BRDSF-60 60 38 37 8 6 25.4 49 6.5 1200 358 CAD RFQ

Material/Finish

BRDSF
Main Body S45C
Electroless Nickel Plating
Main Ball SUJ2
(Hardness 55HRC or Higher)
Sub Ball SUJ2
(Hardness 55HRC or Higher)
Strike Plate SCM415
(Hardness 50 HRC or Higher)
Dustproof Seal Felt

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • These ball rollers can be used in downward and sideward applications such as with casters of push carts for transport.
  • The dustproof seal prevents the ingress of dirt and dust.
  • The body, main ball, and sub-balls are made of steel. These rollers have excellent durability.

Product List

Click here to see Conveyance

Click here to see Special Screws (Bolts)