• Special Screws (Bolts)
  • Conveyance

BRUCS-S/Ball Rollers - Cap Screw Type

  • Transport

Dimension Drawing

BRUCS-SBall Rollers - Cap Screw Type寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M10
M12
M16
M20

Unit : mm

Part Number Withstand Load (N) M (Coarse)
Nominal of Thread
Pitch L L1 s Db D1 P Applicable Wrench Mass
(g)
CAD
Download
RFQ
BRUCS-10-S 55 M10 1.5 12 10 2.5 8.73 18.5 15.4 BRW-10 26 CAD RFQ
BRUCS-12-S 62 M12 1.75 15 11 3.5 10.32 22 18.5 BRW-12 42 CAD RFQ
BRUCS-16-S 343 M16 2 20 15 5.3 15.88 27 24 BRW-16 92 CAD RFQ
BRUCS-20-S 412 M20 2.5 25 18 6.3 19.05 33 29.6 BRW-20 170 CAD RFQ
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
BRUCS-S
Main Body SUS304
Main Ball SUS440C
(Hardness 55HRC
or Higher)
Sub Ball SUS440C
(Hardness 55HRC
or Higher)
Spacer SUS304

Application

FPD production equipment, semiconductor devices, food production lines, and packaging lines

Characteristics

  • These are cap screw type ball rollers with stainless steel bodies for upward applications.
  • Install and remove by using BRW Specialty Wrench.
  • Because a wrench spacer is not required, they can be attached in proximity.

Precautions for Use

These ball rollers are for upward applications only. If it is used for downward and sideward applications, the product may be damaged or the ball may malfunction.

Dedicated Wrench

BRUCS-SBall Rollers - Cap Screw Type


Product List

Click here to see Conveyance

Click here to see Special Screws (Bolts)