Specs/CAD
Unit : mm
| Part Number | D | D1 | L | L1 | s | Db | d | Withstand Load (N) | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BRUIN-5-N | 5 | 7 | 3 | 0.8 | 1 | 3.18 | 0.8 | 1 | 0.12 | CAD | RFQ |
| BRUIN-7-N | 7 | 9 | 4 | 1 | 1.5 | 4.76 | 1.5 | 2 | 0.37 | CAD | RFQ |
| BRUIN-9-N | 9 | 11 | 5 | 1 | 1.7 | 5.56 | 2.5 | 4 | 0.68 | CAD | RFQ |
| BRUIN-13-N | 13 | 15 | 7 | 1 | 2.8 | 8.73 | 3 | 7 | 1.8 | CAD | RFQ |
| BRUIN-15-N | 15 | 17 | 8 | 1 | 3.5 | 10.32 | 3.5 | 11 | 2.6 | CAD | RFQ |
| BRUIN-20-N | 20 | 22 | 11.5 | 1.5 | 5.2 | 15.87 | 5.3 | 14 | 6.7 | CAD | RFQ |
| BRUIN-24-N | 24 | 26 | 15 | 1.5 | 6.6 | 19.05 | 6.4 | 21 | 12 | CAD | RFQ |
Material/Finish
| BRUIN-N | |
|---|---|
| Main Body | Polyacetal/White |
| Main Ball | Polyacetal/White |
| Sub-Ball | SUS440C(Hardness 55HRC or higher) |
Application
FPD production equipment, semiconductor devices, food production lines, and packaging linesCharacteristics
- Insert type ball rollers for upward facing applications.
- Because the body section is inserted, the height can be reduced.
- Use an adhesive to secure these rollers.
- Products made of polyacetal and PEEK are available as standard.
- BRUIP-P is intended for applications that require cleaning, heat resistance, or chemical resistance, such as FPD production equipment and semiconductor devices.
- These ball rollers have drain holes and are intended for food production lines and other applications that require cleaning.
- These ball rollers can be used in downward and sideward facing applications.