Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Max. Torque (N・m) |
Qty per pack | Mass (g) |
CAD Download |
RFQ |
---|---|---|---|---|---|---|---|---|---|---|---|
SEQ-M4-8-TZB | M4 | 0.7 | 8 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 0.8 | CAD | RFQ |
SEQ-M4-10-TZB | M4 | 0.7 | 10 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 0.95 | CAD | RFQ |
SEQ-M4-12-TZB | M4 | 0.7 | 12 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 1.1 | CAD | RFQ |
SEQ-M4-16-TZB | M4 | 0.7 | 16 | 8 | 0.9 | SKQB-2 | 1.8 | 50 | 1.4 | CAD | RFQ |
●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
SEQ-TZB | |
---|---|
Main Body | SWCH Trivalent Chromate Treatment (Silver) |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- QuaStix *1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess. *2
*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.