NBK logo

  • Special Screws
  • Increased Productivity

SET-M4-NI-ALK

Hexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-NI-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-M4-6-NI-ALK M4 0.7 6 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.7 CAD RFQ
SET-M4-8-NI-ALK M4 0.7 8 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.85 CAD RFQ
SET-M4-10-NI-ALK M4 0.7 10 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1 CAD RFQ
SET-M4-12-NI-ALK M4 0.7 12 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.2 CAD RFQ
SET-M4-16-NI-ALK M4 0.7 16 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-M4-6-NI-ALK M4 0.7 6 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.7 CAD RFQ
SET-M4-8-NI-ALK M4 0.7 8 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.85 CAD RFQ
SET-M4-10-NI-ALK M4 0.7 10 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1 CAD RFQ
SET-M4-12-NI-ALK M4 0.7 12 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.2 CAD RFQ
SET-M4-16-NI-ALK M4 0.7 16 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-M4-6-NI-ALK M4 0.7 6 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.7 CAD RFQ
SET-M4-8-NI-ALK M4 0.7 8 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.85 CAD RFQ
SET-M4-10-NI-ALK M4 0.7 10 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1 CAD RFQ
SET-M4-12-NI-ALK M4 0.7 12 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.2 CAD RFQ
SET-M4-16-NI-ALK M4 0.7 16 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-M4-6-NI-ALK M4 0.7 6 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.7 CAD RFQ
SET-M4-8-NI-ALK M4 0.7 8 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 0.85 CAD RFQ
SET-M4-10-NI-ALK M4 0.7 10 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1 CAD RFQ
SET-M4-12-NI-ALK M4 0.7 12 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.2 CAD RFQ
SET-M4-16-NI-ALK M4 0.7 16 8 0.9 SKX-8 8 0.9 1.4 3.3 2 20 1.6 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SET-NI-ALK
Main Body SWCH
Nickel Plating
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistance temperature of nylon patch is 120℃.
  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SET-NI-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-NI-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

SKXB Hexalobular Short Bit
SKXB

SET-NI-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)

SRD Magnet Screwdriver
SRD

SET-NI-ALKHexalobular Socket Head Cap Screws with Extreme Low Profile (Nylon Patch)


Related Services

Product List

Click here to see SET-NI-ALK

Click here to see Increased Productivity