• Special Screws
  • Increased Productivity

SET-M5-16-NI-ALK

Hexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

  • Space
  • Vibration resistant treatment
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SET-NI-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t s L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SET-M5-16-NI-ALK M5 0.8 16 9 1 SKX-10 10 1 1.6 4.2 4 20 2.2 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SET-NI-ALK
Main Body SWCH
Nickel Plating
Nylon Patch Nylon 11

Application

Reducing the size of equipment and devices / Return and fall prevention of screws

Characteristics

  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistance temperature of nylon patch is 120℃.
  • Hexalobular socket*1 head cap screws with ultra-thin head.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SET-NI-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SET-NI-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SKXB Hexalobular Short Bit
SKXB

SET-NI-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch

SRD Magnet Screwdriver
SRD

SET-NI-ALKHexalobular Socket Head Cap Screws with Super Ultra Low Profile and Nylon Patch


Product List

Click here to see SET-M5-NI-ALK

Click here to see SET-NI-ALK