Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Key Part No. | Hexalobular Socket No. | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SET-M4-6-NI | M4 | 0.7 | 6 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 2.3 | 20 | 0.65 | CAD | RFQ |
| SET-M4-8-NI | M4 | 0.7 | 8 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 2.3 | 20 | 0.8 | CAD | RFQ |
| SET-M4-10-NI | M4 | 0.7 | 10 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 2.3 | 20 | 0.95 | CAD | RFQ |
| SET-M4-12-NI | M4 | 0.7 | 12 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 2.3 | 20 | 1.1 | CAD | RFQ |
| SET-M4-16-NI | M4 | 0.7 | 16 | 8 | 0.9 | SKX-8 | 8 | 0.9 | 2.3 | 20 | 1.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SET-NI | |
|---|---|
| Main Body | SWCH Nickel Plating |
Application
Reducing the size of equipment and devicesCharacteristics
- Hexalobular socket*1 head cap screws with ultra-thin head.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
-
Also, products with special specifications such as ventilation holes, dimensions, shapes, materials, surface treatments, cleanroom washing & packaging are available.
⇒We can make a screw like this one

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










/11576_1.jpg?upd=20251223180426&awscf_publishdate=2026-04-01 19:00)