NBK logo

  • Special Screws
  • Increased Productivity

SETS-#6-32-3/4

Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

  • Space
  • Tightening Hole Damage Prevention
  • Decoration

Dimension Drawing

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)寸法図

Unit : inch

Part Number # Nominal of Thread L D1 L1 Applicable Wrench Hexalobular
Socket
No.
t Max.
Torque
(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SETS-#6-32-3/4 No.6-32UNC 3/4 0.295 0.034 SKX-6 6 0.029 0.95 10 1.2 CAD RFQ

●All dimensions are in inches.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SETS (INCH)
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices
Equipment and devices using inch screw specifications

Characteristics

  • Hexalobular socket *1 head cap screw with extra low profile.
  • All head heights are 1 mm (0.04 in) or less.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • We manufacture products with special specifications such as ventilation holes, nylon patches, cleanroom washing and special packaging.
    ⇒We can make a screw like this one

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular Wrench
SKX

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

SKXB Hexalobular Short Bit
SKXB

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)

SRD Magnet Screwdriver
SRD

SETS(INCH)Hexalobular Socket Head Cap Screws with Super Ultra Low Profile - Stainless Steel (Inch Thread)


Product List

Click here to see SETS-#6-32

Click here to see SETS(INCH)