• Special Screws
  • Increased Productivity

SFB-M3-EL

Socket Button Head Cap Screws with Flange - Electroless Nickel Plating

  • Space

Dimension Drawing

SFB-ELSocket Button Head Cap Screws with Flange - Electroless Nickel Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 t1 B t Lb Max. Torque
(N・m)
Qty per pack Mass
(g)
CAD
Download
RFQ
SFB-M3-6-EL M3 0.5 6 7 5.2 1.65 0.6 2 1.05 1 1 20 0.52 CAD RFQ
SFB-M3-8-EL M3 0.5 8 7 5.2 1.65 0.6 2 1.05 1 1 20 0.61 CAD RFQ
SFB-M3-10-EL M3 0.5 10 7 5.2 1.65 0.6 2 1.05 1 1 20 0.69 CAD RFQ
SFB-M3-12-EL M3 0.5 12 7 5.2 1.65 0.6 2 1.05 1 1 20 0.78 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SFB-EL
Main body SCM435
Electroless nickel plating
Strength Class 10.9

Application

Reducing the size of equipment and devices

Characteristics

  • It is a hex socket button head cap bolt with wide seat, unlikely to loosen.
  • Excellent corrosion resistance compared to SFB (ferrosoferric oxide film).
  • For applications that require both high strength and corrosion resistance.
  • For space-saving of equipment/device and applications with a limited top space.

Related Services

Product List

Click here to see SFB-EL

Click here to see Increased Productivity